|
Part Number:
TGA2710-SM
|
|
Export Status:
|
|
Frequency Min:
9.5 GHz
|
|
Frequency Max:
11.5 GHz
|
|
P1dB:
38 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Max:
9 V
|
|
Quiescent Current \ Id:
1050 mA
|
|
Package:
QFN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |