Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2710 is a high power amplifier MMIC for 10.5 to 12 GHz applications. The part is designed using TriQuint's 0.25 um 3MI pHEMT production process. The TGA2710 nominally provides 38 dBm output power and 41% PAE for bias of 9 V, 1.05 A. The typical gain is 19 dB. The part is ideally suited for low cost markets such as point-to-point radio and communications. The TGA2710 is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2710 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 10.5 to 12.0 GHz
  • 38 dBm nominal output power
  • 19 dB nominal gain
  • Bias: 7 to 9 V, 1.4 A & 1.05 A (~ 2 A under RF drive)
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 3.52 x 2.61 x 0.10 mm (0.139 x 0.103 x 0.004 in)
  • Part Number:
    TGA2710
    Export Status:
    Frequency Min:
    10.5 GHz
    Frequency Max:
    12 GHz
    Psat:
    36.5 dBm
    Gain:
    19.5 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    1400 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2710 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2710 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    794
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices