Part number TGA2704-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2704-SM is a packaged, high power amplifer for 9-11 GHz applications. The part is designed using TriQuint's 0.25 um 3MI pHEMT production process. The TGA2704-SM typically provides 39.4 dBm of saturated outputpower and 20 dB of gain across 9-11 GHz. The TGA2704-SM features a ceramic QFN style package, designed for surface mount to a printed circuit board. The TGA2704-SM is suitable for both commerical and defense related applications.
 
This part is lead-free and RoHS compliant.
Part Number:
TGA2704-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
9 GHz
Frequency Max:
11 GHz
P1dB:
38.4 dBm
Psat:
38.5 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
9 V
Quiescent Current \ Id:
1050 mA
No Content Available

Technical Inquiry Request for TGA2704-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2704-SM Amplifier
Design Information
Contact Information


Availability
In Stock
3
On Order
30
by 4/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$237.66
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices