Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2704 is a high power amplifier MMIC for 9 to 10.5 GHz applications. The part is designed using TriQuint's 0.25um 3MI pHEMT production process. The TGA2704 nominally provides 38 dBm output power and 40% PAE for bias of 9 V, 1.05 A. The typical gain is 20 dB. The TGA2704 is ideally suited for low cost markets such as point-to-point radio and communications. The part is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2704 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 9.0 to 10.5 GHz
  • 38 dBm nominal output power
  • 20 dB nominal gain
  • Bias: 7 to 9 V, 1.4 A & 1.05 A (~ 2 A under RF drive)
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions 3.52 x 2.61 x 0.10 mm (0.139 x 0.103 x 0.004 in)
  • Part Number:
    TGA2704
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    9 GHz
    Frequency Max:
    10.5 GHz
    P1dB:
    38 dBm
    Psat:
    38 dBm
    Gain:
    20 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    1400 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2704 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2704 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    222
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $120.51
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices