Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2702-SM
Frequency Min:
2.3 GHz
Frequency Max:
2.8 GHz
P1dB:
29.8 dBm
Gain:
28 dB
IP3:
40 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
750 mA
Package:
QFN 5x5mm
No Content Available

Technical Inquiry Request for TGA2702-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2702-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices