Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2701 is a high power amplifier MMIC for 7 to 8.5 GHz applications. The part is designed using TriQuint's 0.25 um 3MI pHEMT production process. It nominally provides 37 dBm output power and 42% PAE. The typical gain is 21 dB. The part is ideally suited for low cost markets such as point-to-point radio and communications. The TGA2701 is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2701 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 7.0 to 8.5 GHz
  • 37 dBm nominal output power
  • 21 dB nominal gain
  • Bias: 5 V & 7 V, 1.05 A (2A under RF drive)
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions 3.80 x 2.61 x 0.10 mm (0.150 x 0.103 x 0.004 in)
  • Part Number:
    TGA2701
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    7 GHz
    Frequency Max:
    8.5 GHz
    Psat:
    37 dBm
    Gain:
    21 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    1050 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2701 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2701 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGA2701 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPA2598 Qorvo Amplifier, Driver, GaN, 6 to 12 GHz, 23 dB, 34 dBm, QFN,4 x 4
    TGA2598 Qorvo Amplifier, Power, 6- 12 GHz, 2 W, 21 dB, DIE, GaN