Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2700 is an X band driver amplifier that operates between 7 - 13 GHz. The driver amplifier is designed using TriQuint's proven standard 0.25 um gate pHEMT production process. The TGA2700 provides typical 30 dBm output power at +10 dBm input power and has a small signal gain of 25 dB. The TGA2700 is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • Frequency range: 7 to 13 GHz
  • 25 dB nominal gain
  • 30dBm output power @ Pin=10dBm, Midband
  • 12 dB input return loss
  • 10 dB output return loss
  • 0.25 um 3MI pHEMT technology
  • Nominal bias 9V @ 300 mA, 225 mA
  • Chip dimensions: 1.57 x 1.33 x 0.10 mm (0.062 x 0.052 x 0.004 in)
  • Part Number:
    TGA2700
    Type:
    Die Amplifiers
    Frequency Min:
    7 GHz
    Frequency Max:
    13 GHz
    Psat:
    30 dBm
    Gain:
    25 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    300 mA
    Package:
    DIE
    Power Added Efficiency:
    27 %
    No Content Available

    Technical Inquiry Request for TGA2700 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2700 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    138
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $24.00
    25 - 99
    $19.02
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices