Part number TGA2627-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2627-SM is a push-pull driver amplifier fabricated on TriQuint's TQGaN25 0.25um GaN on SiC production process. The TGA2627-SM operates from 6 to 12 GHz and provides 32 dBm of output power with 18 dB of large signal gain and greater than 20 % power added efficiency. The push-pull topology yields > 40dB of harmonic suppression at Psat.

Using GaN MMIC technology and air-cavity ceramic QFN packaging, the TGA2627-SM provides a low cost driver solution that provides the added benefit of operating on the same voltage rail as the corresponding GaN HPA. It can also serve as the output power amplifier on lower power architectures.

The TGA2627-SM is offered in a 5x5 mm air-cavity QFN with an aluminum nitride base and LCP lid. It is well matched to 50 ohms and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Lead-Free & RoHS compliant.

Part Number:
TGA2627-SM
Frequency Min:
6 GHz
Frequency Max:
12 GHz
P1dB:
33 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
200 mA
Package:
QFN 5x5mm
Power Added Efficiency:
15 %
Return Loss Input:
16 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2627-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2627-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices