Part number TGA2625 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2625 is an x-band, high power MMIC amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2625 operates from 10 to 11GHz and provides a superior combination of power, gain and efficiency. Achieving 20W of saturated output power with 28dB of large signal gain and greater than 42% power-added efficiency, the TGA2625 provides the level of performance demanded by today's system architectures. Depending on the system requirements, the TGA2625 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

Lead-free and RoHS compliant

Part Number:
TGA2625
Export Status:
Frequency Min:
10 GHz
Frequency Max:
11 GHz
Psat:
43 dBm
Gain:
37 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
365 mA
Power Added Efficiency:
42 %
Return Loss Input:
11 dB
No Content Available

Technical Inquiry Request for TGA2625 Amplifier

Fields marked with * are required.
Product Specifications For TGA2625 Amplifier
Design Information
Contact Information


Availability
In Stock
132
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices