Qorvo TriQuint's TGA2625-CP is a packaged high-power X-Band amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC process. Operating from 10 to 11 GHz, the TGA2625-CP achieves 42.5 dBm saturated output power, a power-added efficiency of > 40 %, and power gain of 28 dB.
The TGA2625-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under CW and pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.
The TGA2625-CP is ideally suited for both commercial and defense applications.
Lead free and RoHS compliant.
|
Part Number:
TGA2625-CP
|
|
Export Status:
|
|
Frequency Min:
10 GHz
|
|
Frequency Max:
11 GHz
|
|
P1dB:
42.5 dBm
|
|
Gain:
28 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
365 mA
|
|
Power Added Efficiency:
40 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |