Part number TGA2624-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2624-SM is a packaged, high power X-Band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. Operating from 9-10GHz, the TGA2624-SM typically generates 20W of saturated output power with a power-added efficiency greater than 40% and 25dB of large signal gain.

The TGA2624-SM is packaged in a 7x7mm air-cavity, laminate based QFN. Both RF ports are internally DC blocked and matched to 50 ohms enabling simple system integration.  Ideally suited for pulsed applications, the TGA2624-SM offers excellent power, PAE and gain performance that can save costs on existing platforms while enabling the development of future systems.

Lead-free and RoHS compliant.

Part Number:
TGA2624-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
9 GHz
Frequency Max:
10 GHz
P1dB:
43 dBm
Psat:
43 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
365 mA
Package:
QFN
Power Added Efficiency:
40 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2624-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2624-SM Amplifier
Design Information
Contact Information


Availability
In Stock
17
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$377.22
25 - 99
$342.93
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices