Part number TGA2623 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2623 is an X-band, high power MMIC amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2623 operates from 10 - 11GHz and provides a superior combination of power, gain and efficiency. Achieving 35W of saturated output power with 27.5 of large signal gain and 47% power-added efficiency, the TGA2623 provides the level of performance and demanded by today's system architectures. Depending on the system requirements, the TGA2623 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

Lead-free and RoHS compliant.

Part Number:
TGA2623
Export Status:
Type:
RF Power Die
Frequency Min:
10 GHz
Frequency Max:
11 GHz
P1dB:
41 dBm
Psat:
45.5 dBm
Gain:
35 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
290 mA
Package:
DIE
Power Added Efficiency:
47 %
No Content Available

Technical Inquiry Request for TGA2623 Amplifier

Fields marked with * are required.
Product Specifications For TGA2623 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$576.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices