Part number TGA2623-CP Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TGA2623-CP from TriQuint is a packaged, high-power X-Band amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC production process. Operating from 10 to 11 GHz, the TGA2623-CP achieves 32 W saturated output power, a power-added efficiency of greater than 41 %, and power gain of 27 dB.

The TGA2623-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management.  It can support a range of bias voltages and performs well under both pulsed and CW conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

The TGA2623-CP is ideally suited for both commercial and defense applications.

Lead free and RoHS compliant.

Part Number:
TGA2623-CP
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
10 GHz
Frequency Max:
11 GHz
Psat:
45 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
290 mA
Power Added Efficiency:
41 %
No Content Available

Technical Inquiry Request for TGA2623-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2623-CP Amplifier
Design Information
Contact Information


Availability
In Stock
68
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$997.92
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices