Part number TGA2622-CP Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2622-CP is a packaged, high-power X-Band amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC production process. Operating from 9 to 10 GHz, the TGA2622-CP achieves 35 W saturated output power, a power-added efficiency of greater than 43 %, and power gain of 27.5 dB.

The TGA2622-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management.  It can support a range of bias voltages and performs well under both pulsed and CW conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

The TGA2622-CP is ideally suited for both commercial and defense applications.

Lead free and RoHS compliant.

Part Number:
TGA2622-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
9 GHz
Frequency Max:
10 GHz
Psat:
45.5 dBm
Gain:
27.5 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
290 mA
Package:
Ceramic
Power Added Efficiency:
43 %
Return Loss Input:
11 dB
Return Loss Output:
8 dB
No Content Available

Technical Inquiry Request for TGA2622-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2622-CP Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$763.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices