Part number TGA2621 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TGA2621 from TriQuint is a Ku-band Power Amplifier fabricated on TriQuint's TQPHT15 0.15 um GaAs pHEMT process.  The TGA2621 operates from 16 to 18 GHz and typically provides 1 W of saturated output power with an efficiency of 28% PAE and 26.5 dB of small signal gain.

The TGA2621 is well suited to support both radar and satellite communications as a driver or low power amplifier.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Part Number:
TGA2621
Frequency Min:
16 GHz
Frequency Max:
18 GHz
Psat:
30.5 dBm
Gain:
26.5 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
400 mA
Power Added Efficiency:
28 %
Return Loss Input:
13 dB
Return Loss Output:
6 dB
No Content Available

Technical Inquiry Request for TGA2621 Amplifier

Fields marked with * are required.
Product Specifications For TGA2621 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices