Part number TGA2620-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2620-SM is a package Ku-band MMIC driver amplifier fabricated on TriQuint's 0.15um GaAs pHEMT production process. Operating from 16-18GHz, the TGA2620-SM provides more than 18.5dBm saturated output power, 16.5dBm P1dB and 20dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports allows for simple system integration.  The TGA2620-SM is an ideal choice for general purpose amplification across both commercial and military Ku-band platforms.

The TGA2620-SM is available in a low cost, surface mount, 14-lead 3x3mm AIN QFN package base with air cavity Liquid Crystal Polymer (LCP) lid.

Lead-free and RoHS compliant.

Part Number:
TGA2620-SM
Frequency Min:
16 GHz
Frequency Max:
18 GHz
P1dB:
16.5 dBm
Psat:
18.5 dBm
Gain:
20 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
30 mA
Package:
QFN 3x3mm
Power Added Efficiency:
24 %
Return Loss Input:
16 dB
Return Loss Output:
25 dB
No Content Available

Technical Inquiry Request for TGA2620-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2620-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices