Part number TGA2620 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2620 is a Ku-band MMIC driver amplifier fabricated on TriQuint's 0.15um GaAs pHEMT production process. Operating from 16-18 GHz, the TGA2620 provides more than 19dBm saturated output power, 18dBm P1dB and more than 20dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports allows for simple system integration. The TGA2620 is an ideal choice for general purpose amplification across both commercial and military Ku-band platforms.

Lead-free and RoHS compliant.

Part Number:
TGA2620
Type:
Die Amplifiers
Frequency Min:
16 GHz
Frequency Max:
18 GHz
P1dB:
18 dBm
Psat:
19 dBm
Gain:
20 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
30 mA
Package:
DIE
Power Added Efficiency:
26 %
Return Loss Input:
20 dB
Return Loss Output:
25 dB
No Content Available

Technical Inquiry Request for TGA2620 Amplifier

Fields marked with * are required.
Product Specifications For TGA2620 Amplifier
Design Information
Contact Information


Availability
In Stock
56
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices