Part number TGA2618-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo TriQuint's TGA2618-SM is a packaged Ku-band Low Noise Amplifier fabricated on TriQuint's production 0.15 um GaAs pHEMT process. The TGA2618-SM operates from 16 to 18 GHz and typically provides 28 dB of small signal gain with 2.3 dB of noise figure.

The TGA2618-SM is available in a low cost, 4x4 mm air-cavity ceramic QFN. It is ideally suited to support both radar and satellite communications as either an LNA or a general purpose gain block.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Part Number:
TGA2618-SM
Frequency Min:
16 GHz
Frequency Max:
18 GHz
P1dB:
6 dBm
Psat:
10 dBm
Gain:
28 dB
IP3:
12 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
30 mA
Noise Figure:
2.3 dB
Return Loss Input:
13 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2618-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2618-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices