Part number TGA2618 Product Type Amplifier from Manufacturer Qorvo

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2618 is a Ku-band Low Noise Amplifier fabricated on TriQuint's production 0.15 um GaAs pHEMT process. The TGA2618 operates from 16 to 18 GHz and typically provides 6 dBm P1dB, 28 dB of small signal gain and 13 dBm OTOI with 2.3 dB NF.

The TGA2618 is ideally suited to support both radar and satellite communications as either an LNA or a general purpose gain block.

Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms allowing for simple system integration.

Lead-free and RoHS compliant.

Part Number:
TGA2618
Frequency Min:
16 GHz
Frequency Max:
18 GHz
P1dB:
6 dBm
Psat:
10 dBm
Gain:
28 dB
IP3:
13 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
30 mA
Noise Figure:
2.3 dB
Package:
DIE
Return Loss Input:
9 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2618 Amplifier

Fields marked with * are required.
Product Specifications For TGA2618 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices