Part number TGA2614-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TGA2614-SM is a S-Band Low Noise Amplifier utilizing TriQuint's proven 0.15um pHEMT production technology.  Achieving high gain and low noise figure over the 2.7-3.8 GHz bandwidth, the TGA2614-SM is ideal for serving both commercial and military radar along with various communication platforms.

The TGA2614-SM typically provides <1.2 dB of Noise Figure, 19 dBm of P1dB, 33 dBm of OTOI, and small signal gain of 17 dB.Both RF ports are fully matched to 50 ohms with integrated DC blocking caps.

For added handling robustness and ease of use, the TGA2614-SM is available in a low-cost, 5x5 mm ceramic, air-cavity QFN package.

Lead-free and RoHS compliant.

Part Number:
TGA2614-SM
Frequency Min:
2.7 GHz
Frequency Max:
3.8 GHz
P1dB:
19 dBm
Psat:
20 dBm
Gain:
17 dB
IP3:
33 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
40 mA
Noise Figure:
1.2 dB
Return Loss Input:
15 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2614-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2614-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices