|
Part Number:
TGA2614
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.8 GHz
|
|
P1dB:
20 dBm
|
|
Gain:
18 dB
|
|
IP3:
33 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
30 mA
|
|
Noise Figure:
0.9 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |