Part number TGA2613-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2613-SM is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613-SM operates from 2.5 to 4.0 GHz and is designed using TriQuint's proven 0.15um pHEMT production process.

The TGA2613-SM typically provides 2.5dB noise figure, 29dBm ITOI, greater than 28.5dBm P1dB, and 12dB small signal gain.

The TGA2613-SM is available in a low cost, surface mount, 24-lead 5x5mm QFN.  It is ideally suited to support for both radar and communication applications.

Both RF ports have integrated DC blocking caps and are fully matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Part Number:
TGA2613-SM
Frequency Min:
2.5 GHz
Frequency Max:
4 GHz
P1dB:
28.5 dBm
Gain:
12 dB
IP3:
29 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
320 mA
Noise Figure:
2.5 dB
Package:
QFN 5x5mm
Return Loss Input:
12 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for TGA2613-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2613-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices