The TriQuint TGA2613 is a balanced S-Band high linearity Low Noise Amplifier. The balanced configuration provides return loss and improves robustness into non-ideal loads. The TGA2613 operates from 2.5 to 4.0 GHz and is designed using TriQuint's proven 0.15um pHEMT production process.
The TGA2613 typically provides 2.5 dB of noise figure, 29 dBm of ITOI, 29 dBm of P1dB, and 12.5dB of small signal gain.
Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2613 is ideally suited for radar and satellite communications.
Lead-free and RoHS compliant
|
Part Number:
TGA2613
|
|
Type:
Die Amplifiers
|
|
Frequency Min:
2.5 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
29 dBm
|
|
Gain:
12.5 dB
|
|
IP3:
29 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
3.2 mA
|
|
Noise Figure:
2.5 dB
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
20 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |