Part number TGA2612-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2612-SM is a packaged broadband Low Noise Amplifier fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 6–12 GHz, the TGA2612-SM typically provides >23 dBm small signal gain, 19 dBm P1dB, and 27 dBm OTOI with >2 dB of Noise Figure. In addition to the high electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, TriQuint's TGA2612-SM provides flexibility regarding receive chain protection resulting in lower costs and reduced board spaced to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-FS is ideally suited to support both commercial and defense related opportunities.

Lead-free and RoHS compliant.

Part Number:
TGA2612-SM
Frequency Min:
6 GHz
Frequency Max:
12 GHz
P1dB:
19 dBm
Gain:
22 dB
IP3:
28 dBm
Supply Voltage \ Vd Max:
10 V
Quiescent Current \ Id:
100 mA
Noise Figure:
2 dB
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGA2612-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2612-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices