Part number TGA2611 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2611 is a broadband Low Noise Amplifier fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 2–6GHz, the TGA2611 typically provides 22dBm P1dB, 25dB of small signal gain, 1.5dB of noise figure and 32dBm of OTOI. In addition to the high overall electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation, TriQuint's TGA2611 provides flexibility regarding receive chain protection never before seen with GaAs technology.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2611 is ideally suited for radar and satellite communications.

Lead-free and RoHS compliant

Part Number:
TGA2611
Type:
Die Amplifiers
Min Frequency:
2 GHz
Max Frequency:
6 GHz
P1dB Typ:
22 dBm
Gain Typ:
25 dB
Noise Figure Typ:
1.5 dB
Supply Voltage Nominal:
10 V
Package:
DIE
Package Style:
DIE
No Content Available

Technical Inquiry Request for TGA2611 Amplifier

Fields marked with * are required.
Product Specifications For TGA2611 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2611 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGA2525 Qorvo Amplifier, Low Noise , 2 - 18GHz, 17dBm, 17dB, DIE