Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2602-SM is a packaged low noise dual pHEMT discrete device. The TGA2602-SM operates from 800 to 3000 MHz. In the application circuit, the TGA2602-SM typically provides less than 0.6 dB noise figure with a small signal gain of greater than 19 dB at 1950 MHz and greater than 18 dB at 2600 MHz. The TGA2602-SM is available in a low-cost, surface mount 6 lead 2 x 2 QFN style package and is ideally suited for base station and WiMAX applications. The part is lead-free and RoHS compliant. Balanced amplifier evaluation boards are available tuned to 900, 1950 and 2600 MHz upon request.

Features:
  • Frequency range: 800 to 3000 MHz
  • < 0.6 dB noise figure
  • Gain 24 dB @ 900 MHz, 19 dB @ 1950 MHz, 18 dB @ 2600 MHz
  • Bias conditions: 4 V, 100 mA
  • Package dimensions: 2.0 x 2.0 x 0.9 mm
  • Part Number:
    TGA2602-SM
    Frequency Min:
    0.8 GHz
    Frequency Max:
    3 GHz
    P1dB:
    19 dBm
    Gain:
    19.5 dB
    IP3:
    13.5 dBm
    Supply Voltage \ Vd Max:
    4 V
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    0.6 dB
    Package:
    QFN 2x2mm
    Gain Flatness:
    19.5 ±dB
    Return Loss Input:
    16 dB
    Return Loss Output:
    25 dB
    No Content Available

    Technical Inquiry Request for TGA2602-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2602-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices