Part number TGA2601-SM Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2601-SM is a packaged, low noise, dual pHEMT discrete device operating from 800 - 3000 MHz. The TGA2601-SM in the balanced application circuit typically provides <0.7 dB noise figure with a small signal gain of >24 dB at 900 MHz, >19 dB at 1950 MHz and >19 dB at 2600 MHz. The TGA2601-SM is available in a low-cost, surface mount 16 lead 4 x 4 QFN style package and is ideally suited for base station and WiMAX applications. Balanced amplifier evaluation boards are available tuned to 900, 1950, and 2600 MHz upon request. Lead-free and RoHS compliant.
Part Number:
TGA2601-SM
Product Family:
pHEMT
Frequency Min:
0.8 GHz
Frequency Max:
3 GHz
Gain:
24 dB
Package:
QFN 4x4
Supply Voltage:
4 V
Id:
100 mA
Noise Figure:
0.7 dB
No Content Available

Technical Inquiry Request for TGA2601-SM Transistors

Fields marked with * are required.
Product Specifications For TGA2601-SM Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices