The TriQuint TGA2598-SM is a packaged broadband driver amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC process. Operating from 6 to 12 GHz, the TGA2598-SM achieves 2 W saturated output power with a power-added efficiency of > 25%, and 25 dB small signal gain.
The TGA2598-SM is available in a low cost, 4x4 mm air-cavity ceramic QFN. The TGA2598-SM is an ideal choice to drive TriQuint's high performing GaN HPAs allowing the user to run both driver and HPA off the same voltage rail.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 Ohms.
Lead free and RoHS compliant.
|
Part Number:
TGA2598-SM
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
12 GHz
|
|
P1dB:
33 dBm
|
|
Gain:
25 dB
|
|
Supply Voltage \ Vd Max:
25 V
|
|
Quiescent Current \ Id:
100 mA
|
|
Package:
QFN 4x4mm
|
|
Power Added Efficiency:
25 %
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
8 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |