Part number TGA2595 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2595 is a balanced Ka-band power amplifier fabricated on TriQuint's 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads.

Operating from 27.5 to 31 GHz, it achieves 9 W saturated output power, power-added efficiency of 24%, and 23 dB small signal gain. Along with excellent linear characteristics, the TGA2595 is ideally suited to support both commercial and defense related satellite communications.

To simplify system integration, the TGA2595 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.

The TGA2595 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.

Part Number:
TGA2595
Export Status:
Frequency Min:
27.5 GHz
Frequency Max:
31 GHz
Psat:
39.5 dBm
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
280 mA
Power Added Efficiency:
25 %
Return Loss Input:
20 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for TGA2595 Amplifier

Fields marked with * are required.
Product Specifications For TGA2595 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2595 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2215D Qorvo RF Power Amplifier,GaN, 27.5 to 31 GHz, 24.8 dB, 40.4 dBm, BARE DIE, 3.99 x 2.69