Qorvo's TGA2595-CP is a balanced Ka-Band power amplifier fabricated on Qorvo's TQGaN15 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads. Operating from 27.5 to 31 GHz, the TGA2595-CP achieves 39 dBm saturated output power with power-added efficiency of > 22 % and power gain of 21 dB.
The TGA2595-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. To simply system integration, the TGA2595-CP is fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports.
The TGA2595-CP is ideally suited for both commercial and defense satellite communications.
|
Part Number:
TGA2595-CP
|
|
Export Status:
|
|
Type:
RF Power Module / Pallet
|
|
Frequency Min:
27.5 GHz
|
|
Frequency Max:
31 GHz
|
|
Psat:
39 dBm
|
|
Gain:
21 dB
|
|
Supply Voltage \ Vd Max:
20 V
|
|
Quiescent Current \ Id:
560 mA
|
|
Return Loss Input:
12 dB
|
|
Return Loss Output:
13 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |