Part number TGA2590 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2590 is a wideband power amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2590 operates from 6 - 12GHz and provides greater than 30W of saturated output power with greater than 22 dB of large signal gain and greater than 25% power-added efficiency.

The TGA2590 is fully matched to 50 ohm with DC blocking caps at both RF ports allowing for simple system integration. The broadband performance supports electronic warfare and radar across defense and commercial markets.

Lead-free and RoHS compliant.

Part Number:
TGA2590
Export Status:
Type:
RF Power Die
Frequency Min:
6 GHz
Frequency Max:
12 GHz
Psat:
45 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
2000 mA
No Content Available

Technical Inquiry Request for TGA2590 Amplifier

Fields marked with * are required.
Product Specifications For TGA2590 Amplifier
Design Information
Contact Information


Availability
In Stock
24
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$862.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices