Part number TGA2590-CP Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGA2590-CP is a wideband MMIC power amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2590-CP operates from 6-12GHz and provides 30W of saturated output power with >22dB of large signal gain and >30% power-added efficiency.

The TGA2590-CP is offered in a Cu-base package that can either be bolted down or eutectically attached for superior thermal management.

The TGA2590-CP is fully matched to 50 ohm with DC blocking caps at both RF ports allowing for simple system integration. The broadband performance supports both electronic wafers and radar opportunities across defense and commercial markets.

Lead-free and RoHS compliant.

Part Number:
TGA2590-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
6 GHz
Frequency Max:
12 GHz
Psat:
45 dBm
Gain:
35 dB
Supply Voltage \ Vd Max:
20 V
Power Added Efficiency:
30 %
No Content Available

Technical Inquiry Request for TGA2590-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2590-CP Amplifier
Design Information
Contact Information


Availability
In Stock
150
On Order
6
by 1/22/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$966.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices