TriQuint's TGA2586-FL is a high power amplifier operating between 7.9 and 8.4 GHz and typically providing 47 dBm of saturated output power, 36% power-added efficiency, and 14 dB small signal gain.
Ideally suited for satellite communications, the TGA2586-FL is packaged in a CuW-base, flanged package for a superior thermal management.
The TGA2586-FL uses TrQuint's proven TQGaN25 process which provides superior performance while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.
Lead-free and RoHS compliant
|
Part Number:
TGA2586-FL
|
|
Export Status:
|
|
Frequency Min:
7.9 GHz
|
|
Frequency Max:
8.4 GHz
|
|
P1dB:
43 dBm
|
|
Psat:
47 dBm
|
|
Gain:
14 dB
|
|
IP3:
48 dBm
|
|
Supply Voltage \ Vd Max:
24 V
|
|
Quiescent Current \ Id:
2240 mA
|
|
Power Added Efficiency:
36 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |