Part number TGA2583-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2583-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.7 GHz. The TGA2583-SM is designed using TriQuint’s production 0.25-um GaN on SiC process.

The TGA2583-SM typically provides 40.5 dBm of saturated output power, > 50% power-added efficiency, and 33 dB small signal gain. It can operate under both pulse and CW conditions.

The TGA2583-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Part Number:
TGA2583-SM
Type:
RF Power MMIC
Frequency Min:
2.7 GHz
Frequency Max:
3.7 GHz
Psat:
40.5 dBm
Gain:
33 dB
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
175 mA
Package:
QFN 5x5mm
Power Added Efficiency:
50 %
Return Loss Input:
15 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for TGA2583-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2583-SM Amplifier
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$168.00
25 - 99
$128.00
100 - 249
$98.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices