TriQuint's TGA2583 is an S-band amplifier fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 2.7-3.7GHz, the TGA2583 provides 10W of saturated output power and 33dB of small-signal gain while achieving 54% power-added efficiency. Higher power can be achieved at the expense of PAE by increasing the drain voltage.
The TGA2583 is ideal for phase array s-band radars and can support both short pulse and CW conditions.
Both RF ports have integraded DC blocking capacitors and are fully matched to 50 ohms.
Lead-free and RoHS compliant.
|
Part Number:
TGA2583
|
|
Type:
RF Power Die
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.7 GHz
|
|
Psat:
40.5 dBm
|
|
Gain:
33 dB
|
|
Supply Voltage \ Vd Max:
25 V
|
|
Quiescent Current \ Id:
175 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |