Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2579-FL is a packaged Ku-band power amplifier fabricated on TriQuint's production released, 0.25um GaN on SiC process. Operating from 13.75 to 15.35 GHz, the TGA2579-FL typically provides 44 dBm of saturated output power, 30% power-added efficiency and 32dB of small signal gain. The TGA2579-FL features low loss ground-signal ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board. Ideally suited for Ku-band communications, the TGA2579-FL supports key commercial and defense-related frequency bands. TriQuint's 0.25um GaN on SiC process offers superior electrical performance through Ku-band while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for high power operation.

Features:
  • Frequency range: 13.75 - 15.35 GHz
  • Saturated output power: 44 dBm
  • Power-added efficiency: 30%
  • Small signal gain: 32 dB
  • Bias: Vd = 25 V, Idq = 1A, Vg = -3.4V typical
  • Part Number:
    TGA2579-FL
    Export Status:
    No Content Available

    Technical Inquiry Request for TGA2579-FL Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2579-FL Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices