Part number TGA2579-2-FL Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2579-2-FL is a power amplifier operating from 14 to 15.35 GHz and typically provides 43 dBm of saturated output power, 27% power-added efficiency and 35 dB of small signal gain at mid band.

The TGA2579-2-FL features low loss ground-signal-ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.

Ideally suited for Ku-band communications, the TGA2579-2-FL supports key commercial and defense-related frequency bands.

TriQuint's 0.25um GaN on SiC process offers superior electrical performance while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

Lead-free and RoHS compliant

Part Number:
TGA2579-2-FL
Export Status:
Frequency Min:
14 GHz
Frequency Max:
15.35 GHz
Psat:
43 dBm
Gain:
35 dB
IP3:
44 dBm
Supply Voltage \ Vd Max:
25 V
Quiescent Current \ Id:
1000 mA
Package:
Flange
Power Added Efficiency:
27 %
Return Loss Input:
8 dB
Return Loss Output:
7 dB
No Content Available

Technical Inquiry Request for TGA2579-2-FL Amplifier

Fields marked with * are required.
Product Specifications For TGA2579-2-FL Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices