Part number TGA2576-FS Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2576-FS is a packaged wideband power amplifier designed on TriQuint's production 0.25 um GaN on SiC process. Operating from 2.5 to 6 GHz, the TGA2576-FS achieves 40 W of saturated output power, greater than 35% power-added efficiency and 29 dB small signal gain.

Fully matched to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2576-FS is ideally suited to support both commercial and defense related opportunities.

Lead-free and RoHS compliant.

Part Number:
TGA2576-FS
Export Status:
Frequency Min:
2.5 GHz
Frequency Max:
6 GHz
Psat:
46.5 dBm
Gain:
29 dB
Power Added Efficiency:
35 %
Return Loss Input:
15 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA2576-FS Amplifier

Fields marked with * are required.
Product Specifications For TGA2576-FS Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices