|
Part Number:
TGA2576-FL
|
|
Export Status:
|
|
Frequency Min:
2.5 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
44 dBm
|
|
Gain:
25 dB
|
|
Supply Voltage \ Vd Max:
30 V
|
|
Quiescent Current \ Id:
1400 mA
|
|
Power Added Efficiency:
30 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |