Part number TGA2575-TS Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2575-TS is a wideband power amplifier fabricated on TriQuint's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band.
 
The TGA2575-TS is a 2 mil thick, GaAs die mounted on a 10 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling.
 
Fully matched to 50 ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575-TS is ideally suited to support both commercial and defense related opportunities.
 
The TGA2575-TS is 100% DC and RF tested on-wafer to ensure compliance to performance specifications
 
Lead-free and RoHS compliant.
Part Number:
TGA2575-TS
Export Status:
Type:
RF Power Die
Frequency Min:
32 GHz
Frequency Max:
38 GHz
P1dB:
35.5 dBm
Psat:
35 dBm
Gain:
19 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
2100 mA
Power Added Efficiency:
25 %
No Content Available

Technical Inquiry Request for TGA2575-TS Amplifier

Fields marked with * are required.
Product Specifications For TGA2575-TS Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2575-TS is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA2575 Qorvo Amplifier, MMIC, 32 to 38 GHz, 3 W, 19 dB, 35 dBm, 7x8x1.5mm
TGA2575 Qorvo Amplifier, High Power, 32 to 38 GHz, 35dBm, 19dB, 6V, DIE