Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2575 is a wideband power amplifier fabricated on TriQuint's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band. Fully matched to 50 Ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575 is ideally suited to support both commercial and defense related opportunities. The TGA2575 is 100% DC and RF tested on-wafer to ensure compliance to performance specifications.

Features:
  • Frequency range: 32.0 to 38.0 GHz
  • Power: 35.5 dBm Psat
  • PAE: 22%
  • Gain: 19 dB
  • Return loss: 12 dB
  • Bias: Vd = 6 V, Id = 2.1 A, Vg = -0.60 V typical
  • Dimensions: 5.4 x 4.1 x 0.05 mm
  • Part Number:
    TGA2575
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    32 GHz
    Frequency Max:
    38 GHz
    Psat:
    35 dBm
    Gain:
    19 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    2100 mA
    Package:
    DIE
    Power Added Efficiency:
    25 %
    No Content Available

    Technical Inquiry Request for TGA2575 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2575 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    65
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $306.78
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices