Qorvo's TGA2574 is a wideband distributed cascode power amplifier fabricated on TriQuint's 0.15um GaN on SiC process (TQGaN15). The TGA2574 operates from 6 – 18 GHz and provides > 10 W of output power and 18 dB of large signal gain.
To simplify system integration, the TGA2574 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports. The broadband performance is ideal for supporting instrumentation, electronic warfare, and various radar bands for military & commercial use.
Lead-free and ROHS compliant, the TGA2574 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
|
Part Number:
TGA2574
|
|
Export Status:
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
Gain:
20 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
1500 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |