|
Part Number:
TGA2573-TS
|
|
Export Status:
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
40 dBm
|
|
Gain:
9 dB
|
|
IP3:
44 dBm
|
|
Supply Voltage \ Vd Max:
35 V
|
|
Quiescent Current \ Id:
500 mA
|
|
Power Added Efficiency:
25 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |