Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2573
Export Status:
Frequency Min:
2 GHz
Frequency Max:
18 GHz
Psat:
40 dBm
Gain:
9 dB
Supply Voltage \ Vd Max:
35 V
Quiescent Current \ Id:
1200 mA
Package:
DIE
Power Added Efficiency:
23 %
No Content Available

Technical Inquiry Request for TGA2573 Amplifier

Fields marked with * are required.
Product Specifications For TGA2573 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices