Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2572-TS is a Ku-band power amplifier fabricated on TriQuint's production-released, 0.25um GaN on SiC process. Operating from 14 to 16 GHz, the TGA2572-TS typically provides 43 dBm of saturated output power, 30% power-added efficiency and 24 dB of small signal gain. The TGA2572-TS is a 4-mil thick GaN die mounted on a 15 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling. TriQuint's 0.25 um GaN on SiC process offers superior electrical performance through Ku band while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for high power operation. Lead-free and RoHS compliant.

Features:
  • Frequency range: 14 to 16 GHz
  • Saturated output power: 43 dBm
  • Small signal gain: 23 dB
  • Bias: Vd = 30 V, Id = 2.0 A, Vg = -3.2 V typical
  • Part Number:
    TGA2572-TS
    Export Status:
    Frequency Min:
    14 GHz
    Frequency Max:
    16 GHz
    P1dB:
    43 dBm
    Gain:
    23 dB
    Supply Voltage \ Vd Max:
    35 V
    Quiescent Current \ Id:
    2000 mA
    No Content Available

    Technical Inquiry Request for TGA2572-TS Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2572-TS Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices