|
Part Number:
TGA2572
|
|
Export Status:
|
|
Frequency Min:
14 GHz
|
|
Frequency Max:
16 GHz
|
|
P1dB:
43 dBm
|
|
Gain:
24 dB
|
|
Supply Voltage \ Vd Max:
35 V
|
|
Quiescent Current \ Id:
2 mA
|
|
Power Added Efficiency:
30 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |