Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2572-FL is a packaged Ku-band power amplifier fabricated on TriQuint's production-released, 0.25um GaN on SiC process. Operating from 14 to 16 GHz, the TGA2572-FL typically provides 43 dBm of saturated output power, 30% power-added efficiency and 23 dB of small signal gain. Ideally suited for Ku band communications, the TGA2572-FL supports key commercial and defense-related frequency bands. TriQuint's 0.25um GaN on SiC process offers superior electrical performance through Ku-band while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for high power operation. Lead-free and RoHS compliant.

Features:
  • Frequency range: 14 to 16 GHz
  • Saturated output power: 43 dBm
  • Small signal gain: 23 dB
  • Bias: Vd = 30 V, Id = 2.0 A, Vg = -3.2 V typical
  • Part Number:
    TGA2572-FL
    Export Status:
    Frequency Min:
    14 GHz
    Frequency Max:
    16 GHz
    P1dB:
    43 dBm
    Gain:
    23 dB
    No Content Available

    Technical Inquiry Request for TGA2572-FL Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2572-FL Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices