Part number TGA2567-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2567-SM is a LNA Gain Block fabricated on TriQuint's proven 0.15um pHEMT production process.

TGA2567-SM operates from 2 to 20 GHz and typically provides 19dBm of 1dB compressed output power with 17dB of small signal gain. Greater than 16dB of adjustable gain can be achieved by varying Vg2. The Noise Figure is typically 2dB at mid-band.

The TGA2567-SM is available in a low-cost, surface mount 24 lead 4x4 AIN QFN package base with an Air cavity LCD lid. The TGA2567-SM is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGA2567-SM
Type:
Amplifiers
Frequency Min:
2 GHz
Frequency Max:
20 GHz
P1dB:
19 dBm
Gain:
17 dB
IP3:
29 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
100 mA
Noise Figure:
2 dB
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGA2567-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2567-SM Amplifier
Design Information
Contact Information


Availability
In Stock
759
On Order
35
by 10/29/2025

836
by 11/5/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$162.22
25 - 99
$110.01
100 - 249
$87.03
250 - 499
$82.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices