|
Part Number:
TGA2540-FL
|
|
Export Status:
|
|
Frequency Min:
0.03 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
39.5 dBm
|
|
Gain:
19.5 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
360 mA
|
|
Package:
4 HOLE FLANGE
|
|
Power Added Efficiency:
40 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |