Part number TGA2535-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TGA2535-SM is a high-linearity power amplifier designed to operate from 10 - 12 GHz.  Delivering 43dBm OIP3,  the TGA2535-SM offers 25dB small signal gain, P1dB of 33dBm, and saturated power of 34.5dBm at a quiescent bias condition of 6V and 1300mA.  The input and output of the amplifier are matched to 50 ohms with a typical return loss of 15 dB.  Packaged in a 5x5mm QFN, this amplifier is best suited for 10 and 11 GHz Point to Point applications and is pin compatible with the TGA2533-SM (12.7 - 15.4 GHz) amplifier.
Part Number:
TGA2535-SM
Type:
RF Power MMIC
Frequency Min:
10 GHz
Frequency Max:
12 GHz
P1dB:
33 dBm
Psat:
34.5 dBm
Gain:
25 dB
IP3:
43 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
1300 mA
Noise Figure:
10 dB
Package:
QFN 5x5mm
Return Loss Input:
15 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for TGA2535-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2535-SM Amplifier
Design Information
Contact Information


Availability
In Stock
28
On Order
400
by 3/27/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$75.14
25 - 99
$61.84
100 - 249
$52.56
250 - 499
$45.76
500 - 999
$41.12
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices